Connection terminal for through-wiring
Type AS 3x16
Item no. 5012010
EAN 4012196190386



Item no. / Type
5012010 / AS 3x16
Smallest selling unit: 5 piece
5piece
piece
Description
Connection terminal type: AS 3 x 16
Connection cross-section: 3 x 1.5 - 16 mm² rigid/ multiple strands
3 x 1.5 - 10 mm² fine-wire/with wire end sleeve
Stripping length: 16 mm
Rec. tightening torque: 1.2 Nm
Nominal current: 50 A
Width: 17.5 mm (1 PU)
For EMC-optimised V through-wiring to IEC 60364-5-53 (VDE 0100-534).
Connection cross-section: 3 x 1.5 - 16 mm² rigid/ multiple strands
3 x 1.5 - 10 mm² fine-wire/with wire end sleeve
Stripping length: 16 mm
Rec. tightening torque: 1.2 Nm
Nominal current: 50 A
Width: 17.5 mm (1 PU)
For EMC-optimised V through-wiring to IEC 60364-5-53 (VDE 0100-534).
Technical data
Technical data
| Pole number | 3 |
|---|---|
| Max. mains-side overcurrent protection | 50 |
| Version for | 3 x 16 mm² |
| ROHS-conformant | yes |
| OBO_Nominal load current (input/output terminal) | 50 A |
| Maximum back-up fuse | 50 A |
| Dimension | 16mm² |
| Colour | Light grey; RAL 7035 |
Connectivity options
| Conductor cross-section, rigid (single-wire/multiwire), min. | 1,5 mm² |
|---|---|
| Conductor cross-section, rigid (single-wire/multiwire), max. | 16 mm² |
Environmental Data
1,3043 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard | yes |
|---|
| CO2 Footprint (GWP) Cradle-to-Gate | 1,3043 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 1,3043 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (2)
Declarations (3)
Instructions and Aid (2)
Product images (2)
Tender specifications (1)
Variants
Type
Item no.
AS 3x16
5012010
AS 3x16
Item no.
5012010


