Connection terminal for round conductors
Type 1818
Item no. 5012015
EAN 4012195377719



Item no. / Type
5012015 / 1818
Fit
Rd 8-10 mm
Smallest selling unit: 10 piece
10piece
piece
Description
• For connecting round conductor Rd 8-10
• With 1 hexagonal bolt M12 x 40, 1 hexagonal nut M12 and 1 lock washer, stainless steel
• With 1 hexagonal bolt M12 x 40, 1 hexagonal nut M12 and 1 lock washer, stainless steel
Technical data
Technical data
| Type of fastening screw | Hexagonal bolt |
|---|---|
| Type of connector | Connectors |
| Lightning current carrying capacity | N/50 kA |
| ROHS-conformant | yes |
| Fit | Rd 8-10 mm |
| Dimension | 50x40x16 |
| Surface | Hot-dip galvanised |
| Material | Steel |
Environmental Data
0,4557 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard | yes |
|---|---|
| Packaging without plastic | yes |
| CO2 Footprint (GWP) Cradle-to-Gate | 0,4557 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,4557 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (3)
Declarations (3)
Instructions and Aid (1)
Product images (2)
3D data downloads (2)
Tender specifications (1)
Variants
Type
Fit
Item no.
1818
Rd 8-10
5012015
1818
Item no.
5012015
Fit
Rd 8-10


