Connection terminal, double
Type AKL 95 Z DM
Item no. 6049274
EAN 4012197465070



Item no. / Type
6049274 / AKL 95 Z DM
Length
45 mm
Cross-section
120 mm²
Material
Brass
Smallest selling unit: 10 piece
10piece
piece
Description
Double connection terminal to accept 2 conductor cables, to create the protective equipotential bonding for cable support systems. Suitable for direct mounting on cable support systems with M8 screw. Conductor cable up to max. 120 mm², 4 earthing cable connections with max. 35 mm² to DIN 46228 Part 4, stripping length 18 mm.
Technical data
Dimensions
| Length | 45 mm |
|---|---|
| Width | 18 mm |
| Height | 65 mm |
Technical data
| Suitable for | Round conductor |
|---|---|
| ROHS-conformant | Exempt |
| Cross-section | 120 mm² |
| Dimension | 70mm² - 120mm² |
| Material | Brass |
| Colour | Brass |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (1)
Declarations (3)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Length
Cross-section
Material
Item no.
AKL 95 Z DM
45
120
Brass
6049274
AKL 95 Z DM
Item no.
6049274
Length
45
Cross-section
120
Material
Brass
