Connection strap for Parex spark gap
Type 485 M16
Item no. 5240336
EAN 4012195413356



Item no. / Type
Version for
Drill hole diameter, min.
This item is a discontinued product!
Smallest selling unit: 2 piece
2piece
piece
Description
Attaching flange for installing OBO Parex spark gap 480 on insulating flanges.
Technical data
Technical data
| Version for | For M16 bolt |
|---|---|
| ROHS-conformant | yes |
| Drill hole diameter, min. | 17 mm |
| Dimension | Ø17mm |
| Surface | Hot galvanised |
| Material | Steel |
Environmental Data
0,2287 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 0,2287 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,2287 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (2)
Declarations (2)
Product images (2)
Tender specifications (1)
Variants
Type
Version for
Drill hole diameter, min.
Item no.
485 M10
For M10 bolt
11
5240301
485 M12
For M12 bolt
13
5240328
485 M16
For M16 bolt
17
5240336
Version for
Drill hole diameter, min.
485 M10
Item no.
5240301
Version for
For M10 bolt
Drill hole diameter, min.
11
485 M12
Item no.
5240328
Version for
For M12 bolt
Drill hole diameter, min.
13
485 M16
Item no.
5240336
Version for
For M16 bolt
Drill hole diameter, min.
17


