Connection strap for Parex spark gap
Type 484 M16
Item no. 5240239
EAN 4012195413059



Item no. / Type
Version for
Drill hole diameter, min.
This item is a discontinued product!
Smallest selling unit: 2 piece
2piece
piece
Description
Attaching flange for installing OBO Parex spark gap 480 on insulating flanges.
Technical data
Technical data
| Version for | For M16 bolt |
|---|---|
| ROHS-conformant | yes |
| Drill hole diameter, min. | 17 mm |
| Dimension | Ø17mm |
| Surface | Hot galvanised |
| Material | Steel |
Environmental Data
0,224 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard | yes |
|---|
| CO2 Footprint (GWP) Cradle-to-Gate | 0,224 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,224 kg CO₂e |
| Determination date of CO2 value | 2025-05-21T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (2)
Declarations (2)
Product images (2)
Tender specifications (1)
Variants
Type
Version for
Drill hole diameter, min.
Item no.
484 M12
For M12 bolt
13
5240220
484 M16
For M16 bolt
17
5240239
484 M20
For M20 bolt
21
5240247
484 M24
For M24 bolt
25
5240255
Version for
Drill hole diameter, min.
484 M12
Item no.
5240220
Version for
For M12 bolt
Drill hole diameter, min.
13
484 M16
Item no.
5240239
Version for
For M16 bolt
Drill hole diameter, min.
17
484 M20
Item no.
5240247
Version for
For M20 bolt
Drill hole diameter, min.
21
484 M24
Item no.
5240255
Version for
For M24 bolt
Drill hole diameter, min.
25

