Connection socket - 71VD80
Type 71VD80
|Item no. 6279817
|EAN 4012196615070



Item no. / Type
6279817 / 71VD80
Smallest selling unit: 2 piece
2piece
piece
Description
Connection socket for wiring in device installation trunking and service poles. The socket can be coupled by locking onto accessory mounting boxes of the series 71GD....
Technical data
Dimensions
| Length | 78 mm |
|---|---|
| Width | 50 mm |
| Height | 55 mm |
Technical data
| Halogen-free | yes |
|---|---|
| ROHS-conformant | yes |
| Dimension | 55x50x78 |
| Material | Polypropylene |
| Colour | Graphite black; RAL 9011 |
Environmental Data
0,1903 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging without plastic | yes |
|---|
| CO2 Footprint (GWP) Cradle-to-Gate | 0,1903 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,1903 kg CO₂e |
| Determination date of CO2 value | 2025-05-27T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (3)
Declarations (4)
Instructions and Aid (2)
Product images (2)
Tender specifications (1)
Variants
Type
Item no.
71VD80
6279817
71VD80
Item no.
6279817


