Connection plate for two isCon® conductors
Type isCon AP2-16 VA
Item no. 5408028
EAN 4012195674702




Item no. / Type
5408028 / isCon AP2-16 VA
Fit
Rd 8-10 x Rd 16 mm
Smallest selling unit: 1 piece
1piece
piece
Description
Connection plate to connect two isCon® conductors with air-termination rod Ø 16 mm, tested up to 150 kA (lightning protection class II)
Technical data
Technical data
| Connection | Round conductor |
|---|---|
| Lightning current carrying capacity | H1/150 kA |
| ROHS-conformant | yes |
| Fit | Rd 8-10 x Rd 16 mm |
| Dimension | 16x8-10mm |
| Material | Stainless steel 1.4301 |
| Product series | ISCON |
Environmental Data
2,5555 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 2,5555 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 2,5555 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (3)
Declarations (3)
Certificates (1)
Instructions and Aid (1)
Product images (3)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Fit
Item no.
isCon AP2-16 VA
Rd 8-10 x Rd 16
5408028
isCon AP2-16 VA
Item no.
5408028
Fit
Rd 8-10 x Rd 16


