Connection plate for one isCon® cable
Type isCon AP1-16 VA
Item no. 5408026
EAN 4012195674696



Item no. / Type
5408026 / isCon AP1-16 VA
Fit
Rd 8-10 x Rd 16 mm
Smallest selling unit: 1 piece
1piece
piece
Description
Connection plate to connect an isCon® conductor with air-termination rod Ø 16 mm, tested up to 150 kA (lightning protection class II)
Technical data
Dimensions
| Length | 92 mm |
|---|---|
| Dimension B | 40 mm |
| Dimension H | 45,5 mm |
Technical data
| Connection | Round conductor |
|---|---|
| Lightning current carrying capacity | H1/150 kA |
| ROHS-conformant | yes |
| Fit | Rd 8-10 x Rd 16 mm |
| Dimension | 16x8-10mm |
| Material | Stainless steel 1.4301 |
| Product series | ISCON |
Environmental Data
1,7596 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 1,7596 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 1,7596 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (3)
Declarations (3)
Certificates (1)
Instructions and Aid (1)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Fit
Item no.
isCon AP1-16 VA
Rd 8-10 x Rd 16
5408026
isCon AP1-16 VA
Item no.
5408026
Fit
Rd 8-10 x Rd 16


