Connection piece 110 A2
Type LAS 110 A2
Item no. 6221432
EAN 4012196938117



Item no. / Type
6221432 / LAS 110 A2
Height
110 mm
Smallest selling unit: 1 piece
1piece
piece
Description
Connector for creation of branches at the same height at a later date.
To increase the cable supporting surface, use a conjunction of corner plates of type LEB.
Technical data
Dimensions
| Height | 110 mm |
|---|
Technical data
| Rustproof steel, pickled | no |
|---|---|
| Suitable for mesh cable tray | no |
| Suitable for cable ladder | yes |
| Suitable for cable tray | no |
| ROHS-conformant | yes |
| Dimension | H110mm |
| Surface | Bright, treated |
| Material | Stainless steel 1.4301 |
| Colour | stainless steel |
Environmental Data
1,2891 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard | yes |
|---|---|
| Packaging without plastic | yes |
| CO2 Footprint (GWP) Cradle-to-Gate | 1,2891 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 1,2891 kg CO₂e |
| Determination date of CO2 value | 2025-05-21T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (6)
Declarations (4)
Instructions and Aid (3)
Product images (2)
Tender specifications (1)
Variants
Type
Height
Item no.
LAS 110 A2
110
6221432
LAS 110 A2
Item no.
6221432
Height
110



