Connection element 48 mm
Type IBVE 25048
Item no. 7399892
EAN 4012196331840




Item no. / Type
Width
Trunking width, min.
Duct height, min.
Smallest selling unit: 1 piece
1piece
piece
Description
To connect underfloor installation ducts (width 250 mm)
With two adjustable seats for height-adjustment units.
With two adjustable seats for height-adjustment units.
Technical data
Dimensions
| Length | 332 mm |
|---|---|
| Width | 105 mm |
| Height | 76 mm |
| Dimension B | 250 mm |
| Dimension h | 48 mm |
Technical data
| Trunking width, min. | 250 mm |
|---|---|
| With equipotential bonding | yes |
| Suitable for expansion joint | no |
| Version for | Strap |
| ROHS-conformant | yes |
| Duct height, min. | 48 mm |
| Surface | Strip galvanised |
| Material | Steel |
| Product series | IBK Series |
Environmental Data
4,3079 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard | yes |
|---|---|
| Packaging without plastic | yes |
| CO2 Footprint (GWP) Cradle-to-Gate | 4,3079 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 4,3079 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (2)
Declarations (2)
Instructions and Aid (1)
Product images (3)
3D data downloads (2)
Tender specifications (1)
Variants
Type
Width
Trunking width, min.
Duct height, min.
Item no.
IBVE 25048
105
250
48
7399892
IBVE 35048
105
350
48
7399898
Trunking width, min.
IBVE 25048
Item no.
7399892
Width
105
Trunking width, min.
250
Duct height, min.
48
IBVE 35048
Item no.
7399898
Width
105
Trunking width, min.
350
Duct height, min.
48

