Connection component with double crossbar
Type 287 DCT
Item no. 5320707
EAN 4012196127504




Item no. / Type
5320707 / 287 DCT
Lightning current carrying capacity
N/50 kA
Fit
8 mm
Smallest selling unit: 10 piece
10piece
piece
Description
• Corresponds to the requirements according to VDE 0185-305 (IEC 62305)
• Quick mounting thanks to an M10x30 bolt made of rustproof stainless steel
• With spring washer
• 4 fastening holes Ø 5.2 mm
• 2 fastening holes Ø 6.9 mm
• Quick mounting thanks to an M10x30 bolt made of rustproof stainless steel
• With spring washer
• 4 fastening holes Ø 5.2 mm
• 2 fastening holes Ø 6.9 mm
Technical data
Technical data
| Type of fastening screw | Gutter bolt |
|---|---|
| Type of connector | Connection terminal |
| Suitable for round conductor diameters, min. | 8 mm |
| Lightning current carrying capacity | N/50 kA |
| ROHS-conformant | yes |
| Fit | 8 mm |
| Dimension | 82x30x26 |
| Material | Aluminium |
| Colour | aluminium |
| Clamping range, min. | 8 mm |
Environmental Data
0,3976 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard | yes |
|---|---|
| Packaging without plastic | yes |
| CO2 Footprint (GWP) Cradle-to-Gate | 0,3976 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,3976 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (3)
Declarations (3)
Product images (3)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Lightning current carrying capacity
Fit
Item no.
287 DCT
N/50
8
5320707
287 DCT
Item no.
5320707
Lightning current carrying capacity
N/50
Fit
8


