Connection component with double crossbar
Type 287 DCT A2
Item no. 5320709
EAN 4012196787975



Item no. / Type
5320709 / 287 DCT A2
Lightning current carrying capacity
H/100 kA
Fit
Rd 6 - 8 mm
Smallest selling unit: 10 piece
10piece
piece
Description
• Quick mounting thanks to an M10 x 30 bolt made of stainless steel
• With spring washer
• 4 fastening holes Ø 5.2 mm, incl. rivets
• 2 fastening holes Ø 6.9 mm
• Corresponds to the requirements of VDE 0185-305 (IEC 62305)
• With spring washer
• 4 fastening holes Ø 5.2 mm, incl. rivets
• 2 fastening holes Ø 6.9 mm
• Corresponds to the requirements of VDE 0185-305 (IEC 62305)
Technical data
Technical data
| Type of fastening screw | Gutter bolt |
|---|---|
| Type of connector | Connection terminal |
| Suitable for round conductor diameters, min. | 6 mm |
| Suitable for round conductor diameters, max. | 8 mm |
| Lightning current carrying capacity | H/100 kA |
| ROHS-conformant | yes |
| Fit | Rd 6 - 8 mm |
| Dimension | 82x30x26 |
| Material | Stainless steel |
| Clamping range, min. | 6 mm |
| Clamping range, max. | 8 mm |
Environmental Data
0,7897 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard | yes |
|---|
| CO2 Footprint (GWP) Cradle-to-Gate | 0,7897 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,7897 kg CO₂e |
| Determination date of CO2 value | 2025-05-27T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (1)
Declarations (2)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Lightning current carrying capacity
Fit
Item no.
287 DCT A2
H/100
Rd 6 - 8
5320709
287 DCT A2
Item no.
5320709
Lightning current carrying capacity
H/100
Fit
Rd 6 - 8

