Connection component
Type ABR VA4571
Item no. 6364947
EAN 4012195618133



Item no. / Type
Material
Smallest selling unit: 20 piece
20piece
piece
Description
The connection component is the connection between the threaded rod lock and the suspension system for the routing types with cable trays for the maintenance of electrical function to DIN 4102 Part 12. Including bolts and nuts.
Technical data
Technical data
| ROHS-conformant | yes |
|---|---|
| Dimension | 115x60x20 |
| Material | Stainless steel 1.4571 |
| Colour | stainless steel |
Environmental Data
1,6063 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard | yes |
|---|
| CO2 Footprint (GWP) Cradle-to-Gate | 1,6063 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 1,6063 kg CO₂e |
| Determination date of CO2 value | 2025-05-21T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (3)
Declarations (2)
Product images (2)
Tender specifications (1)
Variants
Type
Surface
Material
Item no.
ABR FT
Hot-dip galvanised
Steel
6364942
ABR VA4571
Stainless steel 1.4571
6364947
Material
ABR FT
Item no.
6364942
Surface
Hot-dip galvanised
Material
Steel
ABR VA4571
Item no.
6364947
Material
Stainless steel 1.4571


