Connection component, sloping
Type ABS FS
Item no. 6365027
EAN 4012196469819



Item no. / Type
6365027 / ABS FS
Surface
Strip galvanised
Material
Steel
Smallest selling unit: 20 piece
20piece
piece
Description
The connection component is the connecting element for the sloping arrangement of the threaded rod locking for wall mounting of the standard routing types with cable ladders and cable trays for the maintenance of electrical function to DIN 4102 Part 12.
Technical data
Technical data
| ROHS-conformant | yes |
|---|---|
| Surface | Strip galvanised |
| Material | Steel |
| Colour | zinc |
Environmental Data
0,2914 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard | yes |
|---|---|
| Packaging without plastic | yes |
| CO2 Footprint (GWP) Cradle-to-Gate | 0,2914 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,2914 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (3)
Declarations (2)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Surface
Material
Item no.
ABS FS
Strip galvanised
Steel
6365027
ABS FS
Item no.
6365027
Surface
Strip galvanised
Material
Steel



