Connection component, sloping - FT
Type ABS FT
Item no. 6365035
EAN 4012196469635


Item no. / Type
6365035 / ABS FT
Surface
Hot-dip galvanised
Material
Steel
Smallest selling unit: 20 piece
20piece
piece
Description
The connection component is the connecting element for the sloping arrangement of the threaded rod locking for wall mounting of the standard routing types with cable ladders and cable trays for function maintenance to DIN 4102 Part 12.
Technical data
Technical data
| ROHS-conformant | yes |
|---|---|
| Surface | Hot-dip galvanised |
| Material | Steel |
| Colour | zinc |
Environmental Data
0,3894 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard | yes |
|---|---|
| Packaging without plastic | yes |
| CO2 Footprint (GWP) Cradle-to-Gate | 0,3894 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,3894 kg CO₂e |
| Determination date of CO2 value | 2025-05-21T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (3)
Declarations (2)
Product images (1)
Tender specifications (1)
Variants
Type
Surface
Material
Item no.
ABS FT
Hot-dip galvanised
Steel
6365035
ABS FT
Item no.
6365035
Surface
Hot-dip galvanised
Material
Steel


