Connection component
Type ABR FT
Item no. 6364942
EAN 4012196501731



Item no. / Type
Material
Smallest selling unit: 20 piece
20piece
piece
Description
The connection component is the connection between the threaded rod lock and the suspension system for the routing types with cable trays for the maintenance of electrical function to DIN 4102 Part 12. Including bolts and nuts.
Technical data
Dimensions
| Length | 150 mm |
|---|
Technical data
| ROHS-conformant | yes |
|---|---|
| Dimension | 115x60x20 |
| Surface | Hot-dip galvanised |
| Material | Steel |
| Colour | zinc |
Environmental Data
0,5343 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard | yes |
|---|
| CO2 Footprint (GWP) Cradle-to-Gate | 0,5343 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,5343 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (3)
Declarations (2)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Surface
Material
Item no.
ABR FT
Hot-dip galvanised
Steel
6364942
ABR VA4571
Stainless steel 1.4571
6364947
Material
ABR FT
Item no.
6364942
Surface
Hot-dip galvanised
Material
Steel
ABR VA4571
Item no.
6364947
Material
Stainless steel 1.4571


