Connection component
Type ABL FT
Item no. 6221467
EAN 4012196976881



Item no. / Type
6221467 / ABL FT
Surface
Hot-dip galvanised
Material
Steel
Smallest selling unit: 20 piece
20piece
piece
Description
The connection component is the connection between the threaded rod lock and the suspension system for the routing types with cable ladders that maintain electrical function to DIN 4102 Part 12.
It is attached to the under-belt of the ladder rail at a distance of max. 100 mm from the bracket. When the threaded rod has been mounted, the connection component is secured against slipping.
It is attached to the under-belt of the ladder rail at a distance of max. 100 mm from the bracket. When the threaded rod has been mounted, the connection component is secured against slipping.
Technical data
Technical data
| ROHS-conformant | yes |
|---|---|
| Dimension | 70x60x20 |
| Surface | Hot-dip galvanised |
| Material | Steel |
| Colour | zinc |
Environmental Data
0,3057 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 0,3057 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,3057 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (3)
Declarations (2)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Surface
Material
Item no.
ABL FT
Hot-dip galvanised
Steel
6221467
ABL FT
Item no.
6221467
Surface
Hot-dip galvanised
Material
Steel




