Connection component
Type ABG FT
Item no. 6015345
EAN 4012195938682



Item no. / Type
6015345 / ABG FT
Surface
Hot-dip galvanised
Material
Steel
Smallest selling unit: 20 piece
20piece
piece
Description
Seat for threaded rod on mesh cable tray.
Technical data
Technical data
| ROHS-conformant | yes |
|---|---|
| Dimension | 61,5x55x30 |
| Surface | Hot-dip galvanised |
| Material | Steel |
| Colour | zinc |
Environmental Data
0,3259 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard | yes |
|---|---|
| Packaging without plastic | yes |
| CO2 Footprint (GWP) Cradle-to-Gate | 0,3259 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,3259 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (3)
Declarations (2)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Surface
Material
Item no.
ABG FT
Hot-dip galvanised
Steel
6015345
ABG FT
Item no.
6015345
Surface
Hot-dip galvanised
Material
Steel




