Connection component for mounting rails MS41
Type PLF 41 8 FT
Item no. 7207052
EAN 4012196675289



Item no. / Type
Version for
Smallest selling unit: 20 piece
20piece
piece
Description
Component for mounting threaded rods on mounting rails MSL4141P, MS4141P and MS4121P. For mounting cable tray and mesh cable tray systems above suspended fire protection ceilings in escape and rescue routes. If there is a fire, this prevents bending of the mounting rails. Suitable for threaded rods M8. No additional washer necessary.
Technical data
Dimensions
| Length | 48 mm |
|---|---|
| Width | 35 mm |
| Height | 13 mm |
| Dimension d min. | 9 mm |
Technical data
| Thread | M8 |
|---|---|
| Version for | M8 |
| ROHS-conformant | yes |
| Dimension | 48x35x13 |
| Surface | Hot-dip galvanised |
| Material | Steel |
| Colour | zinc |
Environmental Data
0,1526 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard | yes |
|---|---|
| Packaging without plastic | yes |
| CO2 Footprint (GWP) Cradle-to-Gate | 0,1526 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,1526 kg CO₂e |
| Determination date of CO2 value | 2025-05-27T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (3)
Declarations (3)
Product images (2)
3D data downloads (2)
Tender specifications (1)
Variants
Type
Version for
Item no.
PLF 41 8 FT
M8
7207052
PLF 41 10 FT
M10
7207054
Version for
PLF 41 8 FT
Item no.
7207052
Version for
M8
PLF 41 10 FT
Item no.
7207054
Version for
M10

