Connection component for bracket, type AW15
Type AB AW 15 FT
Item no. 7207060
EAN 4012196846177



Item no. / Type
7207060 / AB AW 15 FT
Surface
Hot-dip galvanised
Material
Steel
Smallest selling unit: 1 piece
1piece
piece
Description
Connection component to accept a threaded rod. Mounting on the tip of the bracket, type AW15. Prevents sagging of the cable support system when subjected to fire load. Including 2 M8 x 16 truss-head bolts and combination nuts.
Technical data
Technical data
| Maintain electrical functions | no |
|---|---|
| Rustproof steel, pickled | no |
| ROHS-conformant | yes |
| Dimension | 127x28x30 |
| Surface | Hot-dip galvanised |
| Material | Steel |
| Colour | zinc |
Environmental Data
0,2937 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard | yes |
|---|
| CO2 Footprint (GWP) Cradle-to-Gate | 0,2937 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,2937 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (3)
Declarations (3)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Surface
Material
Item no.
AB AW 15 FT
Hot-dip galvanised
Steel
7207060
AB AW 15 FT
Item no.
7207060
Surface
Hot-dip galvanised
Material
Steel


