Connection component Cu
Type 287 CU
Item no. 5320690
EAN 4012195421511



Item no. / Type
5320690 / 287 CU
Smallest selling unit: 10 piece
10piece
piece
Description
• With 1 attaching hole Ø 11 mm
• 4 mounting holes Ø 5.2 mm
• 2 mounting holes Ø 6.9 mm
• 4 mounting holes Ø 5.2 mm
• 2 mounting holes Ø 6.9 mm
Technical data
Technical data
| ROHS-conformant | yes |
|---|---|
| Dimension | 82x30x26 |
| Material | Copper |
Environmental Data
0,1805 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging without plastic | yes |
|---|
| CO2 Footprint (GWP) Cradle-to-Gate | 0,1805 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,1805 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (3)
Declarations (3)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Item no.
287 CU
5320690
287 CU
Item no.
5320690

