Connection clip for earthing rod on flat conductor VA
Type 2730 20 VA
Item no. 5001366
EAN 4012195635475




Item no. / Type
5001366 / 2730 20 VA
for earth rods
20 mm
Smallest selling unit: 5 piece
5piece
piece
Description
• ST, BP, OMEX and LightEarth systems
• On flat conductors
• Including hex-head screw for attaching flat conductors
• On flat conductors
• Including hex-head screw for attaching flat conductors
Technical data
Technical data
| Intermediate plate | no |
|---|---|
| Earthing connection diameter | 20 mm |
| Type | Connection clip |
| ROHS-conformant | yes |
| for earth rods | 20 mm |
| Dimension | 20mm |
| Material | Stainless steel 1.4301 |
Dimensions
| Dimension A | 84 mm |
|---|---|
| Dimension B | 114 mm |
Environmental Data
1,8258 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard | yes |
|---|---|
| Packaging without plastic | yes |
| CO2 Footprint (GWP) Cradle-to-Gate | 1,8258 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 1,8258 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (3)
Declarations (3)
Instructions and Aid (1)
Product images (3)
3D data downloads (1)
Tender specifications (1)
Variants
Type
for earth rods
Item no.
2730 20 VA
20
5001366
2730 20 VA
Item no.
5001366
for earth rods
20



