Connection clip for earth rod, universal A4
Type 2760 20 V4A
Item no. 5001633
EAN 4012195862697



Item no. / Type
for earth rods
Smallest selling unit: 5 piece
5piece
piece
Description
• Meets the requirements of VDE 0185-305-3 (IEC/ EN 62305-3)
• Suitable for connecting round conductors Rd 8-10 or flat conductors to FL 40
• With adapter plate
• Mounted with 2 hexagonal bolts M10 x 30 and 2 hexagonal bolts M10
• Suitable for connecting round conductors Rd 8-10 or flat conductors to FL 40
• With adapter plate
• Mounted with 2 hexagonal bolts M10 x 30 and 2 hexagonal bolts M10
Technical data
Technical data
| Intermediate plate | no |
|---|---|
| Earthing connection diameter | 20 mm |
| Suitable for round conductor diameters, min. | 8 mm |
| Suitable for round conductor diameters, max. | 10 mm |
| Type | Connection clip |
| ROHS-conformant | yes |
| for earth rods | 20 mm |
| Fit | Rd 8-10/FL40 mm |
| Dimension | 20mm |
| Material | Stainless steel 1.4404 |
| Clamping range, min. | 8 mm |
| Clamping range, max. | 10 mm |
Dimensions
| Dimension A | 101 mm |
|---|
Environmental Data
1,609 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard | yes |
|---|---|
| Packaging without plastic | yes |
| CO2 Footprint (GWP) Cradle-to-Gate | 1,609 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 1,609 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (4)
Declarations (3)
Instructions and Aid (1)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
for earth rods
Item no.
2760 20 VA
20
5001617
2760 B-20 VA
20
5001625
2760 20 V4A
20
5001633
2760 25 V4A
25
5001672
for earth rods
2760 20 VA
Item no.
5001617
for earth rods
20
2760 B-20 VA
Item no.
5001625
for earth rods
20
2760 20 V4A
Item no.
5001633
for earth rods
20
2760 25 V4A
Item no.
5001672
for earth rods
25


