Connection clip for earth rod ø16
Type 226 V4A
Item no. 5001610
EAN 4012197460259



Item no. / Type
5001610 / 226 V4A
for earth rods
16 mm
Smallest selling unit: 10 piece
10piece
piece
Description
• Complies with the requirements according to VDE 0185-305-3 (IEC/ EN 62305-3)
• Suitable for connecting round conductor Rd 8-10 or flat conductor to FL 30 to earth rod ø16
• Mounted with 2 hexagonal bolts M8 x 20
• Suitable for connecting round conductor Rd 8-10 or flat conductor to FL 30 to earth rod ø16
• Mounted with 2 hexagonal bolts M8 x 20
Technical data
Dimensions
| Length | 70 mm |
|---|---|
| Width | 30 mm |
Technical data
| Earthing connection diameter | 16 mm |
|---|---|
| Suitable for round conductor diameters, min. | 8 mm |
| Suitable for round conductor diameters, max. | 10 mm |
| Type | Connection clip |
| ROHS-conformant | yes |
| for earth rods | 16 mm |
| Fit | Rd 8-10/FL30 x 16 mm |
| Clamping range, min. | 8 mm |
| Clamping range, max. | 10 mm |
Environmental Data
| Packaging made completely from recycled cardboard | yes |
|---|---|
| Packaging without plastic | yes |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (1)
Declarations (2)
Instructions and Aid (1)
Product images (2)
Tender specifications (1)
Variants
Type
for earth rods
Item no.
226 V4A
16
5001610
226 V4A
Item no.
5001610
for earth rods
16

