Connection clamp for earth rod, universal A2
Type 2760 B-20 VA
Item no. 5001625
EAN 4012195752653



Item no. / Type
for earth rods
Smallest selling unit: 20 piece
20piece
piece
Description
• Meets the requirements of VDE 0185-305-3 (IEC/ EN 62305-3)
• Suitable for connecting round conductors Rd 8-10 or flat conductors to FL 40
• With adapter plate
• Mounted with 2 hexagonal bolts M10 x 30 and 2 hexagonal bolts M10
• Suitable for connecting round conductors Rd 8-10 or flat conductors to FL 40
• With adapter plate
• Mounted with 2 hexagonal bolts M10 x 30 and 2 hexagonal bolts M10
Technical data
Technical data
| Intermediate plate | no |
|---|---|
| Earthing connection diameter | 20 mm |
| Suitable for round conductor diameters, min. | 8 mm |
| Suitable for round conductor diameters, max. | 10 mm |
| Type | Connection clip |
| ROHS-conformant | yes |
| for earth rods | 20 mm |
| Fit | Rd 8-10/FL40 mm |
| Dimension | 20mm |
| Material | Stainless steel 1.4301 |
| Clamping range, min. | 8 mm |
| Clamping range, max. | 10 mm |
Dimensions
| Dimension A | 101 mm |
|---|
Environmental Data
1,549 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 1,549 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 1,549 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (3)
Declarations (3)
Instructions and Aid (1)
Product images (2)
Tender specifications (1)
Variants
Type
for earth rods
Item no.
2760 20 VA
20
5001617
2760 B-20 VA
20
5001625
2760 20 V4A
20
5001633
2760 25 V4A
25
5001672
for earth rods
2760 20 VA
Item no.
5001617
for earth rods
20
2760 B-20 VA
Item no.
5001625
for earth rods
20
2760 20 V4A
Item no.
5001633
for earth rods
20
2760 25 V4A
Item no.
5001672
for earth rods
25


