Connection clamp for earth rod or cables
Type 2745 20 MS
Item no. 5001560
EAN 4012195372851




Item no. / Type
5001560 / 2745 20 MS
for earth rods
20 mm
Smallest selling unit: 5 piece
5piece
piece
Description
• For earth rods Ø 20 or conductors of 95 mm²
• For round conductor attachments Rd 7–12.5 with hexagonal bolts M10 x 25
• For round conductor attachments Rd 7–12.5 with hexagonal bolts M10 x 25
Technical data
Technical data
| Intermediate plate | no |
|---|---|
| Type | Connection sleeve |
| ROHS-conformant | yes |
| for earth rods | 20 mm |
| Fit | 7-12,5/S95 mm |
| Dimension | 20mm |
| Surface | Copper-plated |
| Material | Brass |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (3)
Declarations (3)
Instructions and Aid (1)
Product images (3)
3D data downloads (1)
Tender specifications (1)
Variants
Type
for earth rods
Item no.
2745 20 MS
20
5001560
2745 20 MS
Item no.
5001560
for earth rods
20



