Connection clamp AB EX ISG, straight
Type AB EX ISG S M24
Item no. 5240374
EAN 4012196524297



Item no. / Type
Version for
Drill hole diameter, min.
Smallest selling unit: 2 piece
2piece
piece
Description
Connection clamp for mounting the OBO Ex spark gap, type EX ISG, on insulating flanges and insulating pieces.
Technical data
Technical data
| Version for | For M24 bolt |
|---|---|
| ROHS-conformant | yes |
| Drill hole diameter, min. | 26 mm |
| Dimension | 120x45x40 |
| Surface | Hot-dip galvanised |
| Material | Steel |
| Accessories | yes |
| Spare part | no |
| Product series | Ex |
Environmental Data
0,4494 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 0,4494 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,4494 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (4)
Declarations (2)
Product images (2)
Tender specifications (1)
Variants
Type
Version for
Drill hole diameter, min.
Item no.
AB EX ISG S M10
For M10 bolt
11
5240360
AB EX ISG S M12
For M12 bolt
14
5240362
AB EX ISG S M16
For M16 bolt
18
5240366
AB EX ISG S M20
For M20 bolt
22
5240370
AB EX ISG S M24
For M24 bolt
26
5240374
Version for
Drill hole diameter, min.
AB EX ISG S M10
Item no.
5240360
Version for
For M10 bolt
Drill hole diameter, min.
11
AB EX ISG S M12
Item no.
5240362
Version for
For M12 bolt
Drill hole diameter, min.
14
AB EX ISG S M16
Item no.
5240366
Version for
For M16 bolt
Drill hole diameter, min.
18
AB EX ISG S M20
Item no.
5240370
Version for
For M20 bolt
Drill hole diameter, min.
22
AB EX ISG S M24
Item no.
5240374
Version for
For M24 bolt
Drill hole diameter, min.
26
