Connection clamp AB EX ISG, angled
Type AB EX ISG SW M16
Item no. 5240386
EAN 4012196524464



Item no. / Type
Version for
Drill hole diameter, min.
Smallest selling unit: 2 piece
2piece
piece
Description
Connection clamp for mounting the OBO Ex spark gap, type EX ISG, on insulating flanges and insulating pieces.
Technical data
Technical data
| Version for | For M16 bolt |
|---|---|
| ROHS-conformant | yes |
| Drill hole diameter, min. | 18 mm |
| Dimension | 85x45x40 |
| Surface | Hot-dip galvanised |
| Material | Steel |
| Accessories | yes |
| Spare part | no |
| Product series | Ex |
Environmental Data
0,4098 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard | yes |
|---|
| CO2 Footprint (GWP) Cradle-to-Gate | 0,4098 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,4098 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (4)
Declarations (2)
Product images (2)
Tender specifications (1)
Variants
Type
Version for
Drill hole diameter, min.
Item no.
AB EX ISG SW M10
For M10 bolt
11
5240380
AB EX ISG SW M12
For M12 bolt
14
5240382
AB EX ISG SW M16
For M16 bolt
18
5240386
AB EX ISG SW M20
For M20 bolt
22
5240390
AB EX ISG SW M24
For M24 bolt
26
5240394
Version for
Drill hole diameter, min.
AB EX ISG SW M10
Item no.
5240380
Version for
For M10 bolt
Drill hole diameter, min.
11
AB EX ISG SW M12
Item no.
5240382
Version for
For M12 bolt
Drill hole diameter, min.
14
AB EX ISG SW M16
Item no.
5240386
Version for
For M16 bolt
Drill hole diameter, min.
18
AB EX ISG SW M20
Item no.
5240390
Version for
For M20 bolt
Drill hole diameter, min.
22
AB EX ISG SW M24
Item no.
5240394
Version for
For M24 bolt
Drill hole diameter, min.
26
