Connection clamp
Type 2745 16 70
Item no. 5001594
EAN 4012196431267



Item no. / Type
Smallest selling unit: 10 piece
10piece
piece
Description
• For connection of the copper-plated earth rod, type 219 16 CU, with cables/round conductors 16 mm² to 70 mm²
• Type A terminal
• Type A terminal
Technical data
Technical data
| Intermediate plate | no |
|---|---|
| Connection | Round conductor |
| Type | Connection sleeve |
| ROHS-conformant | yes |
| Fit | Rd 14,2 mm |
| Dimension | 24x37x24 |
| Material | Red bronze |
Environmental Data
0,1982 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging without plastic | yes |
|---|
| CO2 Footprint (GWP) Cradle-to-Gate | 0,1982 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,1982 kg CO₂e |
| Determination date of CO2 value | 2025-05-21T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (3)
Declarations (3)
Instructions and Aid (1)
Product images (2)
Tender specifications (1)
Variants
Type
Item no.
2745 16 30
5001592
2745 16 70
5001594
2745 16 30
Item no.
5001592
2745 16 70
Item no.
5001594


