Connection clamp
Type 2745 16 30
Item no. 5001592
EAN 4012196431212



Item no. / Type
Smallest selling unit: 10 piece
10piece
piece
Description
• For connection of the copper-plated earth rod, type 219 16 CU, to conductor material
• Type A terminal
• Type A terminal
Technical data
Dimensions
| Length | 64 mm |
|---|---|
| Width | 57 mm |
| Height | 19 mm |
Technical data
| Intermediate plate | no |
|---|---|
| Type of connector | Connectors |
| Connection | Flat conductor |
| Type | Connection sleeve |
| ROHS-conformant | yes |
| Fit | Rd 14,2/ FL max. 40 x 12 mm |
| Dimension | 64x19x45 |
| Material | Red bronze |
Environmental Data
0,5862 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard | yes |
|---|---|
| Packaging without plastic | yes |
| CO2 Footprint (GWP) Cradle-to-Gate | 0,5862 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,5862 kg CO₂e |
| Determination date of CO2 value | 2025-05-21T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (3)
Declarations (3)
Instructions and Aid (1)
Product images (2)
Tender specifications (1)
Variants
Type
Item no.
2745 16 30
5001592
2745 16 70
5001594
2745 16 30
Item no.
5001592
2745 16 70
Item no.
5001594


