Connection clamp
Type 2740 16
Item no. 5001511
EAN 4012196431168



Item no. / Type
5001511 / 2740 16
for earth rods
14,2 mm
Smallest selling unit: 10 piece
10piece
piece
Description
• Suitable for connecting round conductors Rd 8-10 or flat conductors with earth rod 219 16 CU
Technical data
Dimensions
| Length | 59 mm |
|---|---|
| Width | 27 mm |
| Height | 65 mm |
Technical data
| Intermediate plate | no |
|---|---|
| Type of connector | Connectors |
| Earthing connection diameter | 16 mm |
| Connection | Flat conductor |
| Suitable for round conductor diameters, min. | 8 mm |
| Suitable for round conductor diameters, max. | 10 mm |
| Type | Connection terminal |
| ROHS-conformant | yes |
| for earth rods | 14,2 mm |
| Fit | FL/ Rd mm |
| Dimension | 59x25x65 |
| Material | Red bronze |
| Clamping range, min. | 8 mm |
| Clamping range, max. | 10 mm |
| Suitable for flat conductor width max. | 25 mm |
Environmental Data
0,4021 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard | yes |
|---|---|
| Packaging without plastic | yes |
| CO2 Footprint (GWP) Cradle-to-Gate | 0,4021 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,4021 kg CO₂e |
| Determination date of CO2 value | 2025-05-21T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (3)
Declarations (3)
Instructions and Aid (1)
Product images (2)
Tender specifications (1)
Variants
Type
for earth rods
Item no.
2740 16
14,2
5001511
2740 16
Item no.
5001511
for earth rods
14,2


