Connection cable ‒ AL EX ISG
Type AL EX ISG 300
Item no. 5240106
EAN 4012196521173



Item no. / Type
Connecting cable length
Smallest selling unit: 1 piece
1piece
piece
Description
UV-resistant connection cable (copper 25 mm²) for mounting the OBO Ex spark gap, type EX ISG, on insulating flanges and insulating pieces. With cable shoe for M10 bolts on both sides, on one side with M10 bolt, nuts and spring ring.
Technical data
Technical data
| Dimension | 300 |
|---|---|
| ROHS-conformant | yes |
| Connecting cable length | 0,3 m |
| Dimension | 300mm |
| Material | Copper |
| Accessories | yes |
| Spare part | no |
| Type of accessory, accessory for surge protection, energy technology | Connection cable |
| Product series | Ex |
Environmental Data
0,4546 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard | yes |
|---|
| CO2 Footprint (GWP) Cradle-to-Gate | 0,4546 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,4546 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (3)
Declarations (2)
Instructions and Aid (1)
Product images (2)
Tender specifications (1)
Variants
Type
Connecting cable length
Item no.
AL EX ISG 100
0,1
5240102
AL EX ISG 200
0,2
5240104
AL EX ISG 300
0,3
5240106
Connecting cable length
AL EX ISG 100
Item no.
5240102
Connecting cable length
0,1
AL EX ISG 200
Item no.
5240104
Connecting cable length
0,2
AL EX ISG 300
Item no.
5240106
Connecting cable length
0,3
