Connection bracket
Type OKU VW
Item no. 7402968
EAN 4012195096351



Item no. / Type
7402968 / OKU VW
Smallest selling unit: 2 piece
2piece
piece
Description
For the construction-side creation of a trunking junction as a 90° angle, T piece or crossing. A flushfloor end cover is also required for the creation of a 90° angle (order separately).
Technical data
Technical data
| Height-adjustment range, min. | 0 mm |
|---|---|
| Minimum screed height | 40 |
| Suitable for screed-covered underfloor ducts | no |
| Suitable for screed-flush closed underfloor ducts | no |
| Seal installation option | no |
| Decouplable | no |
| Floor plate | no |
| With equipotential bonding | no |
| Removable cover | no |
| Cover fastening, locking | no |
| Mounting opening cover | no |
| Suitable for expansion joint | no |
| With overhang | yes |
| With connection opening | no |
| Suitable for flushfloor, open underfloor trunking | no |
| ROHS-conformant | Exempt |
| Material | Steel |
| Product series | OKA Series |
Environmental Data
0,0904 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard | yes |
|---|
| CO2 Footprint (GWP) Cradle-to-Gate | 0,0904 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,0904 kg CO₂e |
| Determination date of CO2 value | 2025-05-21T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (2)
Declarations (3)
Certificates (1)
Instructions and Aid (1)
Product images (2)
Tender specifications (1)
Variants
Type
Item no.
OKU VW
7402968
OKU VW
Item no.
7402968

