Connection and expansion strip
Type 856
Item no. 5331501
EAN 4012195423430



Item no. / Type
5331501 / 856
Length
190 mm
Smallest selling unit: 10 piece
10piece
piece
Description
• Copper strip 35 mm², tin-plated
• Highly flexible with rigid ends
• Each end with 1 fastening hole Ø 10 mm and 4 fastening holes Ø 4.3 mm
• Highly flexible with rigid ends
• Each end with 1 fastening hole Ø 10 mm and 4 fastening holes Ø 4.3 mm
Technical data
Dimensions
| Length | 190 mm |
|---|---|
| Width | 30 mm |
| Height | 3 mm |
Technical data
| ROHS-conformant | yes |
|---|---|
| Dimension | 35mm² |
| Material | Copper |
Environmental Data
0,257 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging without plastic | yes |
|---|
| CO2 Footprint (GWP) Cradle-to-Gate | 0,257 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,257 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (3)
Declarations (3)
Product images (2)
Tender specifications (1)
Variants
Type
Length
Item no.
856
190
5331501
856
Item no.
5331501
Length
190

