Connection and end piece with connector
Type 5009
Item no. 5304970
EAN 4012195416951




Item no. / Type
5304970 / 5009
Lightning current carrying capacity
H/100 kA
Fit
Rd 8-10 mm
Smallest selling unit: 10 piece
10piece
piece
Description
• With 2 attaching holes Ø 11 mm
• Installed with connector (single-piece) type 5001 DIN-FT
• Conforms to the requirements according to DIN VDE 0185-305 (IEC 62305)
• Installed with connector (single-piece) type 5001 DIN-FT
• Conforms to the requirements according to DIN VDE 0185-305 (IEC 62305)
Technical data
Technical data
| Intermediate plate | no |
|---|---|
| Type of fastening screw | Clamping screw |
| Type of connector | End piece |
| Suitable for connection | Miscellaneous |
| Lightning current carrying capacity | H/100 kA |
| ROHS-conformant | yes |
| Fit | Rd 8-10 mm |
| Dimension | 8-10mm |
| Surface | Hot galvanised |
| Material | Steel |
Environmental Data
0,4394 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard | yes |
|---|---|
| Packaging without plastic | yes |
| CO2 Footprint (GWP) Cradle-to-Gate | 0,4394 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,4394 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (3)
Declarations (3)
Certificates (1)
Product images (3)
3D data downloads (2)
Tender specifications (1)
Variants
Type
Lightning current carrying capacity
Fit
Item no.
5009
H/100
Rd 8-10
5304970
5009
Item no.
5304970
Lightning current carrying capacity
H/100
Fit
Rd 8-10


