Connection and end piece A4
Type 5011 VA M12
Item no. 5334942
EAN 4012195959663




Item no. / Type
Dimension d min.
Smallest selling unit: 10 piece
10piece
piece
Description
• For attaching to steel structures or bolting to fixed earthing terminals
• For attachments: Round conductor Rd 8-10 and flat conductor FL 30 x 3.5
• 2 attaching holes Ø 11 mm
• 1 attaching hole Ø D mm
• For attachments: Round conductor Rd 8-10 and flat conductor FL 30 x 3.5
• 2 attaching holes Ø 11 mm
• 1 attaching hole Ø D mm
Technical data
Technical data
| Intermediate plate | no |
|---|---|
| Type of fastening screw | Miscellaneous |
| Type of connector | End piece |
| Suitable for connection | Round conductor Rd 8-10 / flat conductor Fl 30 |
| ROHS-conformant | yes |
| Dimension | M12 |
| Material | Stainless steel 1.4571 |
Dimensions
| Dimension d min. | 13 mm |
|---|
Environmental Data
0,4046 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard | yes |
|---|---|
| Packaging without plastic | yes |
| CO2 Footprint (GWP) Cradle-to-Gate | 0,4046 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,4046 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (2)
Declarations (3)
Product images (3)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Dimension d min.
Item no.
5011 VA M10
11
5334934
5011 VA M12
13
5334942
Dimension d min.
5011 VA M10
Item no.
5334934
Dimension d min.
11
5011 VA M12
Item no.
5334942
Dimension d min.
13


