Connection adapter, straight, connector part
Type STA-SKS S1 W
Item no. 6117193
EAN 4012195483571



Item no. / Type
Smallest selling unit: 10 piece
10piece
piece
Description
Connector part adapter, straight, for connection to an STD-D0C / STD-D3C or STD-F0C / STD-F3C socket from the side, for VL extension cable with Wieland connector GST 18i 3p.
Technical data
Dimensions
| Length | 53,4 mm |
|---|---|
| Width | 40 mm |
| Height | 15,2 mm |
Technical data
| Halogen-free | yes |
|---|---|
| Pole number | 3 |
| Protection rating | IP20 |
| Nominal current | 16 A |
| Nominal voltage | 250 V |
| Direction of insertion | Straight |
| Version of the device connection | Connector |
| Built-in variants | Installation part/plug connection |
| Angle of inclination, min. | 0 ° |
| Angle of inclination, max. | 0 ° |
| Mechanical encoding | yes |
| Colour of the coding/contact insert | White |
| Colour of the separate adapter | White |
| Type of locking | Integrated in plug connector |
| Pin labelling | L, N, PE |
| Contact material | CuZn |
| Surface treatment of the contacts | Tin-plated |
| Thread connection dimension | No threaded connection |
| Plug-in system | GST18 |
| ROHS-conformant | yes |
| Material | Polyamide |
| Colour | White |
| Product series | pluggable electrical installation |
Environmental Data
0,055 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard | yes |
|---|
| CO2 Footprint (GWP) Cradle-to-Gate | 0,055 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,055 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (1)
Declarations (2)
Product images (2)
Tender specifications (1)
Variants
Type
Item no.
STA-SKS S1 SW
6117192
STA-SKS S1 W
6117193
STA-SKS S1 SW
Item no.
6117192
STA-SKS S1 W
Item no.
6117193

