Connection adapter, GST18i, straight
Type VB-G GST18i3p
Item no. 6108045
EAN 4012195896975



Item no. / Type
6108045 / VB-G GST18i3p
Smallest selling unit: 10 piece
10piece
piece
Description
Connection adapter GST18i for combining STD-D0C / STD-D3C or STD-F0C / STD-F3C sockets together with straight connection adapters, pluggable connection with integrated strain relief. Suitable for device connections in the device installation trunking systems Rapid 45 and Rapid 80 and in ISS service poles.
Technical data
Dimensions
| Length | 49,5 mm |
|---|---|
| Width | 28 mm |
| Height | 13 mm |
Technical data
| Number of inputs | 1 |
|---|---|
| Number of outputs | 1 |
| Halogen-free | yes |
| Pole number | 3 |
| Protection rating | IP20 |
| Nominal current | 16 A |
| Nominal voltage | 250 V |
| Mechanical encoding | yes |
| Colour of the coding/contact insert | Black |
| Colour of the separate adapter | Black |
| Type of locking | Integrated in plug connector |
| Pin labelling | L, N, PE |
| Contact material | CuZn |
| Surface treatment of the contacts | Tin-plated |
| Type of distributor | Adapter coupling |
| ROHS-conformant | Exempt |
| Material | Polyamide |
| Colour | Black |
| Product series | Energy distributor |
Environmental Data
0,0318 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard | yes |
|---|
| CO2 Footprint (GWP) Cradle-to-Gate | 0,0318 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,0318 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (1)
Declarations (2)
Product images (2)
Tender specifications (1)
Variants
Type
Item no.
VB-G GST18i3p
6108045
VB-G GST18i3p
Item no.
6108045

