Cone cable gland, PG thread, strain relief, nickel-plated
Type 159 MS PG36
Item no. 2046369
EAN 4012195182238



Item no. / Type
Thread
Smallest selling unit: 5 piece
5piece
piece
Description
Cable gland with centrically acting transverse clip strain relief in the pressure screw, bend protection of movable cables through strongly rounded pressure screw.
With Pg connection thread to DIN 40430.
Pressure rings made of electrogalvanised and transparently passivated steel.
NR/SBR sealing ring.
Protection rating: with connection thread sealing ring IP 65, without connection thread sealing ring IP 54.
With hexagonal intermediate support (similar to shape C 4 to DIN 46320).
* Prices according to DEL notation.
With Pg connection thread to DIN 40430.
Pressure rings made of electrogalvanised and transparently passivated steel.
NR/SBR sealing ring.
Protection rating: with connection thread sealing ring IP 65, without connection thread sealing ring IP 54.
With hexagonal intermediate support (similar to shape C 4 to DIN 46320).
* Prices according to DEL notation.
Technical data
Technical data
| Impact-resistant | no |
|---|---|
| Halogen-free | no |
| Fibre-glass reinforced | no |
| explosion-proof | no |
| Strain relief option | yes |
| Protection rating | IP54 |
| Thread | Pg 36 |
| For Ex zone | Without |
| Thread type | PG |
| Bend protection | no |
| With locknut | no |
| Sealing insert, multiple | no |
| Flat cable gland | no |
| Type of seal | Sealing ring |
| Sealing area D, min. | 31 mm |
| Sealing area D, max. | 33 mm |
| WAF | 50 |
| ROHS-conformant | Exempt |
| Thread length | 9 mm |
| WAF 1 | 50 mm |
| WAF 2 | 52 mm |
| Dimension | PG36 |
| Surface | Nickel-plated |
| Material | Brass |
| Product series | Threaded connection accessories |
Dimensions
| Dimension L max. | 40 mm |
|---|---|
| Dimension L1 | 9 mm |
| Dimension L2 | 19,5 mm |
| Dimension L3 | 15,8 mm |
| Dimension E | 57 mm |
Environmental Data
0,8288 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard | yes |
|---|---|
| Packaging without plastic | yes |
| CO2 Footprint (GWP) Cradle-to-Gate | 0,8288 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,8288 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Accessories
Mounting accessories
Article
Type
Item no.
Amount
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (1)
Declarations (4)
Product images (2)
Tender specifications (1)
Variants
Type
Thread
Item no.
159 MS PG 7
Pg 7
2046075
159 MS PG 9
Pg 9
2046091
159 MS PG11
Pg 11
2046113
159 MS PG13.5
Pg 13,5
2046121
159 MS PG16
Pg 16
2046164
159 MS PG21
Pg 21
2046210
159 MS PG29
Pg 29
2046296
159 MS PG36
Pg 36
2046369
159 MS PG42
Pg 42
2046423
159 MS PG48
Pg 48
2046482
Thread
159 MS PG 7
Item no.
2046075
Thread
Pg 7
159 MS PG 9
Item no.
2046091
Thread
Pg 9
159 MS PG11
Item no.
2046113
Thread
Pg 11
159 MS PG13.5
Item no.
2046121
Thread
Pg 13,5
159 MS PG16
Item no.
2046164
Thread
Pg 16
159 MS PG21
Item no.
2046210
Thread
Pg 21
159 MS PG29
Item no.
2046296
Thread
Pg 29
159 MS PG36
Item no.
2046369
Thread
Pg 36
159 MS PG42
Item no.
2046423
Thread
Pg 42
159 MS PG48
Item no.
2046482
Thread
Pg 48

