Cone cable gland, PG thread, small cutting ring, nickel-plated
Type 163 MS PG16
Item no. 2082160
EAN 4012195187219




Item no. / Type
Thread
Smallest selling unit: 25 piece
25piece
piece
Description
Cable gland with hexagonal intermediate connector, shape C4, to DIN 46320 with Pg connection thread to DIN 40430.
Pressure rings made of electrogalvanised and transparently passivated steel.
NR/SBR sealing ring.
Protection rating: with connection thread sealing ring IP 65, without connection thread sealing ring IP 54.
With simple sealing ring, with small internal diameter.
* Prices according to DEL notation.
Pressure rings made of electrogalvanised and transparently passivated steel.
NR/SBR sealing ring.
Protection rating: with connection thread sealing ring IP 65, without connection thread sealing ring IP 54.
With simple sealing ring, with small internal diameter.
* Prices according to DEL notation.
Technical data
Technical data
| Impact-resistant | no |
|---|---|
| Halogen-free | no |
| Fibre-glass reinforced | no |
| explosion-proof | no |
| Strain relief option | no |
| Protection rating | IP54 |
| Thread | Pg 16 |
| For Ex zone | Without |
| Thread type | PG |
| Bend protection | no |
| With locknut | no |
| Sealing insert, multiple | no |
| Flat cable gland | no |
| Type of seal | Sealing ring |
| Sealing area D, min. | 8 mm |
| Sealing area D, max. | 10 mm |
| ROHS-conformant | Exempt |
| Thread length | 6,5 mm |
| WAF 1 | 24 mm |
| WAF 2 | 22 mm |
| Dimension | PG16 |
| Surface | Nickel-plated |
| Material | Brass |
| Product series | Threaded connection accessories |
Dimensions
| Dimension L | 19 mm |
|---|---|
| Dimension L max. | 19 mm |
| Dimension L1 | 6,5 mm |
| Dimension L2 | 13,5 mm |
| Dimension L3 | 3 mm |
| Dimension E | 26,7 mm |
Environmental Data
0,0838 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging without plastic | yes |
|---|
| CO2 Footprint (GWP) Cradle-to-Gate | 0,0838 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,0838 kg CO₂e |
| Determination date of CO2 value | 2025-05-27T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (1)
Declarations (4)
Product images (3)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Thread
Item no.
163 MS PG 7
Pg 7
2082071
163 MS PG 9
Pg 9
2082098
163 MS PG11
Pg 11
2082101
163 MS PG13.5
Pg 13,5
2082136
163 MS PG16
Pg 16
2082160
163 MS PG21
Pg 21
2082217
163 MS PG29
Pg 29
2082292
163 MS PG36
Pg 36
2082365
163 MS PG42
Pg 42
2082411
163 MS PG48
Pg 48
2082489
Thread
163 MS PG 7
Item no.
2082071
Thread
Pg 7
163 MS PG 9
Item no.
2082098
Thread
Pg 9
163 MS PG11
Item no.
2082101
Thread
Pg 11
163 MS PG13.5
Item no.
2082136
Thread
Pg 13,5
163 MS PG16
Item no.
2082160
Thread
Pg 16
163 MS PG21
Item no.
2082217
Thread
Pg 21
163 MS PG29
Item no.
2082292
Thread
Pg 29
163 MS PG36
Item no.
2082365
Thread
Pg 36
163 MS PG42
Item no.
2082411
Thread
Pg 42
163 MS PG48
Item no.
2082489
Thread
Pg 48

