Cone cable gland, PG thread, light grey
Type 106 G PG16 PS
Item no. 2035995
EAN 4012195893295




Item no. / Type
2035995 / 106 G PG16 PS
Thread
Pg 16
Smallest selling unit: 50 piece
50piece
piece
Description
With metric connecting thread to IEC 423 robust cap-nut cable gland with large sealing area. Strain relief, wringing protection and tightness over the whole clamping area. Sealing ring made of polychloroprene/acrylonitrile butadiene rubber. Moulded shaped sealing lip on intermediate support, thus no connection thread sealing ring required, VDE-tested to DIN EN 50262, . Temperature range –20 °C to +65 °C.
Impact-resistant
Impact-resistant
Technical data
Technical data
| Impact-resistant | yes |
|---|---|
| Halogen-free | no |
| explosion-proof | no |
| Protection rating | IP54 |
| Thread | Pg 16 |
| Sealing area D, min. | 9 mm |
| Sealing area D, max. | 12,5 mm |
| ROHS-conformant | yes |
| Permitted temperature range, min. | -20 °C |
| Permitted temperature range, max. | 65 °C |
| Dimension | PG16 |
| Material | Polystyrene |
| Colour | Light grey; RAL 7035 |
| Product series | V-TEC |
Environmental Data
0,0431 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging without plastic | yes |
|---|
| CO2 Footprint (GWP) Cradle-to-Gate | 0,0431 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,0431 kg CO₂e |
| Determination date of CO2 value | 2025-05-27T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (3)
Declarations (3)
Product images (3)
Tender specifications (1)
Variants
Type
Thread
Item no.
106 G PG16 PS
Pg 16
2035995
106 G PG16 PS
Item no.
2035995
Thread
Pg 16

