Cone cable gland, PG thread, cutting ring, nickel-plated
Type 162 MS PG11
Item no. 2082500
EAN 4012195187578



Item no. / Type
Thread
Smallest selling unit: 50 piece
50piece
piece
Description
Cable gland with hexagonal intermediate connector, shape C4, to DIN 46320 with Pg connection thread to DIN 40430.
Pressure rings made of electrogalvanised and transparently passivated steel.
NR/SBR sealing ring.
Protection rating: with connection thread sealing ring IP 65, without connection thread sealing ring IP 54.
With cutting ring.
* Prices according to DEL notation.
Pressure rings made of electrogalvanised and transparently passivated steel.
NR/SBR sealing ring.
Protection rating: with connection thread sealing ring IP 65, without connection thread sealing ring IP 54.
With cutting ring.
* Prices according to DEL notation.
Technical data
Technical data
| Impact-resistant | no |
|---|---|
| Halogen-free | no |
| Fibre-glass reinforced | no |
| explosion-proof | no |
| Strain relief option | no |
| Protection rating | IP65 |
| Thread | Pg 11 |
| For Ex zone | Without |
| Thread type | PG |
| Bend protection | no |
| With locknut | no |
| Sealing insert, multiple | no |
| Flat cable gland | no |
| Type of seal | Cuttable sealing ring |
| Sealing area D, min. | 7,5 mm |
| Sealing area D, max. | 11,5 mm |
| ROHS-conformant | Exempt |
| Thread length | 6 mm |
| WAF 1 | 20 mm |
| WAF 2 | 18 mm |
| Dimension | PG11 |
| Surface | Nickel-plated |
| Material | Brass |
| Product series | Threaded connection accessories |
Dimensions
| Dimension L | 17 mm |
|---|---|
| Dimension L max. | 17 mm |
| Dimension L1 | 6 mm |
| Dimension L2 | 11 mm |
| Dimension L3 | 3 mm |
| Dimension E | 22,2 mm |
Environmental Data
0,0742 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging without plastic | yes |
|---|
| CO2 Footprint (GWP) Cradle-to-Gate | 0,0742 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,0742 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Accessories
Mounting accessories
Article
Type
Item no.
Amount
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (1)
Declarations (4)
Product images (2)
Tender specifications (1)
Variants
Type
Thread
Item no.
162 MS PG11
Pg 11
2082500
162 MS PG 9
Pg 9
2082519
162 MS PG13.5
Pg 13,5
2082527
162 MS PG16
Pg 16
2082543
162 MS PG21
Pg 21
2082578
162 MS PG29
Pg 29
2082594
162 MS PG36
Pg 36
2082616
162 MS PG 7
Pg 7
2082620
162 MS PG42
Pg 42
2082624
162 MS PG48
Pg 48
2082632
Thread
162 MS PG11
Item no.
2082500
Thread
Pg 11
162 MS PG 9
Item no.
2082519
Thread
Pg 9
162 MS PG13.5
Item no.
2082527
Thread
Pg 13,5
162 MS PG16
Item no.
2082543
Thread
Pg 16
162 MS PG21
Item no.
2082578
Thread
Pg 21
162 MS PG29
Item no.
2082594
Thread
Pg 29
162 MS PG36
Item no.
2082616
Thread
Pg 36
162 MS PG 7
Item no.
2082620
Thread
Pg 7
162 MS PG42
Item no.
2082624
Thread
Pg 42
162 MS PG48
Item no.
2082632
Thread
Pg 48

