Cone cable gland, metric thread, small cutting ring, nickel-plated
Type 163 MS M12
Item no. 2083612
EAN 4012195481331




Item no. / Type
Thread
Smallest selling unit: 50 piece
50piece
piece
Description
Cable gland with hexagonal intermediate connector, shape C4, to DIN 46320 with metric connection thread to DIN EN 60423 and ISO 68. Pressure rings made of electrogalvanised and transparently passivated steel.
NR/SBR sealing ring.
Protection rating: with connection thread sealing ring IP 65, without connection thread sealing ring IP 54.
With simple sealing ring, with small internal diameter.
* Prices according to DEL notation.
NR/SBR sealing ring.
Protection rating: with connection thread sealing ring IP 65, without connection thread sealing ring IP 54.
With simple sealing ring, with small internal diameter.
* Prices according to DEL notation.
Technical data
Technical data
| Impact-resistant | no |
|---|---|
| Halogen-free | no |
| Fibre-glass reinforced | no |
| explosion-proof | no |
| Strain relief option | no |
| Protection rating | IP54 |
| Thread | M12 x 1,5 |
| For Ex zone | Without |
| Thread type | Metric |
| Bend protection | no |
| With locknut | no |
| Sealing insert, multiple | no |
| Flat cable gland | no |
| Type of seal | Sealing ring |
| Sealing area D, min. | 5 mm |
| Sealing area D, max. | 7 mm |
| ROHS-conformant | Exempt |
| Thread length | 7 mm |
| WAF 1 | 14 mm |
| WAF 2 | 13 mm |
| Dimension | M12 |
| Surface | Nickel-plated |
| Material | Brass |
| Product series | Threaded connection accessories |
Dimensions
| Dimension L1 | 7 mm |
|---|---|
| Dimension L2 | 10 mm |
| Dimension E | 15,5 mm |
Environmental Data
0,0264 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard | yes |
|---|---|
| Packaging without plastic | yes |
| CO2 Footprint (GWP) Cradle-to-Gate | 0,0264 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,0264 kg CO₂e |
| Determination date of CO2 value | 2025-05-27T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (1)
Declarations (4)
Product images (3)
Tender specifications (1)
Variants
Type
Thread
Item no.
163 MS M12
M12 x 1,5
2083612
163 MS M16
M16 x 1,5
2083620
163 MS M20
M20 x 1,5
2083639
163 MS M25
M25 x 1,5
2083647
163 MS M32
M32 x 1,5
2083655
163 MS M40
M40 x 1,5
2083663
163 MS M50
M50 x 1,5
2083671
163 MS M63
M63 x 1,5
2083698
Thread
163 MS M12
Item no.
2083612
Thread
M12 x 1,5
163 MS M16
Item no.
2083620
Thread
M16 x 1,5
163 MS M20
Item no.
2083639
Thread
M20 x 1,5
163 MS M25
Item no.
2083647
Thread
M25 x 1,5
163 MS M32
Item no.
2083655
Thread
M32 x 1,5
163 MS M40
Item no.
2083663
Thread
M40 x 1,5
163 MS M50
Item no.
2083671
Thread
M50 x 1,5
163 MS M63
Item no.
2083698
Thread
M63 x 1,5

