Cone cable gland, metric thread, light grey
Type 106 M 20 PS
Item no. 2035332
EAN 4012195465256




Item no. / Type
Thread
Smallest selling unit: 50 piece
50piece
piece
Description
Standard cable gland, shape A, to DIN 46320 with simple NR/SBR sealing ring with metric connection thread to IEC 423.
Protection rating: with connection thread sealing ring IP65, without connection thread sealing ring IP54.
Note: Only tighten polystyrene cable glands lightly due to the risk of stress crack formation.
Shock-resistant
Protection rating: with connection thread sealing ring IP65, without connection thread sealing ring IP54.
Note: Only tighten polystyrene cable glands lightly due to the risk of stress crack formation.
Shock-resistant
Technical data
Dimensions
| Length | 27 mm |
|---|---|
| Width | 27 mm |
| Height | 35 mm |
| Dimension D1 | 13 mm |
| Dimension D2 | 27 mm |
| Dimension D3 | 13,4 mm |
| Dimension G | M20x1,5 mm |
| Dimension L max. | 28 mm |
| Dimension L1 | 9 mm |
| Dimension L2 | 16 mm |
| Dimension L3 | 5 mm |
| Dimension L4 | 10,8 mm |
| Dimension D4 | 13,5 mm |
Technical data
| Impact-resistant | yes |
|---|---|
| Halogen-free | yes |
| Fibre-glass reinforced | no |
| explosion-proof | no |
| Strain relief option | no |
| Protection rating | IP65 |
| Thread | M20 x 1,5 |
| For Ex zone | Without |
| Thread type | Metric |
| Bend protection | no |
| With locknut | no |
| Sealing insert, multiple | no |
| Type of seal | Sealing ring |
| Splittable gland | no |
| For Ex zone gas | Without |
| For Ex zone dust | Without |
| Nominal thread size | 20 |
| Sealing area D, min. | 9 mm |
| Sealing area D, max. | 13 mm |
| Version for | Straight |
| ROHS-conformant | yes |
| Thread length | 9 mm |
| WAF 1 | 24 mm |
| WAF 2 | 21 mm |
| Dimension | M20 |
| Material | Polystyrene |
| Colour | Light grey; RAL 7035 |
| Product series | V-TEC |
Environmental Data
0,0337 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging without plastic | yes |
|---|
| CO2 Footprint (GWP) Cradle-to-Gate | 0,0337 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,0337 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (1)
Declarations (3)
Product images (3)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Thread
Item no.
106 M12 PS
M12 x 1,5
2035316
106 M16 PS
M16 x 1,5
2035324
106 M 20 PS
M20 x 1,5
2035332
106 M 25 PS
M25 x 1,5
2035340
106 M 32 PS
M32 x 1,5
2035359
106 M 40 PS
M40 x 1,5
2035367
106 M 50 PS
M50 x 1,5
2035375
106 M 63 PS
M63 x 1,5
2035383
Thread
106 M12 PS
Item no.
2035316
Thread
M12 x 1,5
106 M16 PS
Item no.
2035324
Thread
M16 x 1,5
106 M 20 PS
Item no.
2035332
Thread
M20 x 1,5
106 M 25 PS
Item no.
2035340
Thread
M25 x 1,5
106 M 32 PS
Item no.
2035359
Thread
M32 x 1,5
106 M 40 PS
Item no.
2035367
Thread
M40 x 1,5
106 M 50 PS
Item no.
2035375
Thread
M50 x 1,5
106 M 63 PS
Item no.
2035383
Thread
M63 x 1,5

