Compressed air tap for industrial pole
Type ISS160160DLA
Item no. 6290495
EAN 4012196258659



Item no. / Type
6290495 / ISS160160DLA
Smallest selling unit: 1 piece
1piece
piece
Description
Tap to take off compressed air from the ISS industrial pole profile. The compressed air tap has a G 1/2 (ISO 228-1) threaded hole to accept a standard compressed air coupling. The unit can be mounted onto the pole profile using slot nuts and fastening screws. For the creation of an appropriate outlet for the compressed air a drilling template is supplied.
Technical data
Dimensions
| Length | 152 mm |
|---|---|
| Width | 50 mm |
| Height | 15 mm |
Technical data
| Halogen-free | yes |
|---|---|
| Protection rating | IP30 |
| Protection rating IK code | IK10 |
| Permitted temperature range, min. | -25 °C |
| Permitted temperature range, max. | 60 °C |
| Dimension | 152x50x15 |
| Material | Aluminium |
| Colour | Jet black; RAL 9005 |
| Product series | ISS |
Environmental Data
3,9956 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard | yes |
|---|
| CO2 Footprint (GWP) Cradle-to-Gate | 3,9956 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 3,9956 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (2)
Declarations (2)
Instructions and Aid (4)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Item no.
ISS160160DLA
6290495
ISS160160DLA
Item no.
6290495

