Complete unit, triple, 2x 2 protective contact sockets with control light, 1x data technology support
Type WGA-K3WRD4 RW
Item no. 6109916
EAN 4012195670377



Item no. / Type
6109916 / WGA-K3WRD4 RW
Smallest selling unit: 1 piece
1piece
piece
Description
Pre-terminated connection unit, Modal net housing, triple, suitable for surface mounting or cavity wall installation.
Connection unit, equipped with:
- 1x double protective contact socket, 33° connection direction, colour: pure white, including glow lamp element as control light.
- 1x double protective contact socket, 33° connection direction, colour: red, including glow lamp element as control light.
- 1x data technology support, type DTG-2C, colour: pure white and 1x blanking cover, type ADP-B, colour: pure white.
Connection unit, equipped with:
- 1x double protective contact socket, 33° connection direction, colour: pure white, including glow lamp element as control light.
- 1x double protective contact socket, 33° connection direction, colour: red, including glow lamp element as control light.
- 1x data technology support, type DTG-2C, colour: pure white and 1x blanking cover, type ADP-B, colour: pure white.
Technical data
Technical data
| ROHS-conformant | yes |
|---|---|
| Dimension | 63x130x180mm |
| Material | Polycarbonate |
| Colour | Pure white; RAL 9010 |
Environmental Data
2,4803 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 2,4803 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 2,4803 kg CO₂e |
| Determination date of CO2 value | 2025-05-21T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (4)
Declarations (3)
Instructions and Aid (1)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Item no.
WGA-K3WRD4 RW
6109916
WGA-K3WRD4 RW
Item no.
6109916


