Complete solution, GES9 service outlet
Type GES9-3 BOX 7011
Item no. 7427470
EAN 4012196149094




Item no. / Type
7427470 / GES9-3 BOX 7011
Floor covering thickness
5 mm
Colour
Iron grey; RAL 7011
Smallest selling unit: 1 piece
1piece
piece
Description
Square installation unit with cord outlet for use in dry-care cavity floors and screed floors for indoor use, consisting of an installation housing and GES9-3 service outlet (color ) with three UT4 universal supports. Installation housing with pre-marked insertion openings for pipelines (M25), adjustable to top edge of screed. In the as-delivered state, the installation housing is closed with a blanking lid. After screed work, the service outlet can be inserted in the created mounting opening. 3, 5, 8 or 10 mm floor covering recess in the hinged cover of the service outlet.
The minimum installation depth is 72 mm including floor covering, the height adjustment range +30 mm.
The minimum installation depth is 72 mm including floor covering, the height adjustment range +30 mm.
Up to 12 individual Modul 45® devices can be installed.
Technical data
Technical data
| Screed height, min. | 72 mm |
|---|---|
| Screed height, max. | 100 mm |
| Floor height, min. | 72 mm |
| Floor height, max. | 100 mm |
| Floor covering thickness | 5 mm |
| Installation depth | 72 mm |
| Cable outlet version | Swivellable cord outlet |
| Protection rating IK code | IK08 |
| Protection rating (IP) when used | IP20 |
| Protection rating (IP) when unused | IP40 |
| Opening mechanism | Locking slider |
| ROHS-conformant | Exempt |
| Material | Polyamide |
| Colour | Iron grey; RAL 7011 |
Environmental Data
13,9555 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard | yes |
|---|
| CO2 Footprint (GWP) Cradle-to-Gate | 13,9555 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 13,9555 kg CO₂e |
| Determination date of CO2 value | 2025-05-21T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (2)
Catalogues & Flyers (1)
Declarations (3)
Product images (3)
Tender specifications (1)
Variants
Type
Floor covering thickness
Colour
Item no.
GES9-3 BOX 7011
5
Iron grey; RAL 7011
7427470
GES9-3 BOX 7011
Item no.
7427470
Floor covering thickness
5
Colour
Iron grey; RAL 7011

