Complete solution, GES9 service outlet
Type GES9 BOX 7011
Item no. 7427420
EAN 4012195916901




Item no. / Type
Floor covering thickness
Colour
Smallest selling unit: 1 piece
1piece
piece
Description
Square installation unit for twelve Modul 45 installation devices, for use in dry-care cavity floors and screed floors for indoor use, consisting of an installation housing, GES9-2 service unit, three UT universal supports and two double 33° protective contact sockets, in white. Installation housing with pre-marked insertion openings for pipelines (M25), adjustable to top edge of screed. In the as-delivered state, the installation housing is closed with a blanking lid. After screed work, the service outlet can be inserted in the created mounting opening. 3, 5, 8 or 10 mm floor covering recess in the hinged cover of the service outlet.
The minimum installation depth is 73 mm, the height-adjustment range +30 mm.
The minimum installation depth is 73 mm, the height-adjustment range +30 mm.
Technical data
Dimensions
| Length | 247 mm |
|---|---|
| Width | 247 mm |
Technical data
| Screed height, min. | 80 mm |
|---|---|
| Screed height, max. | 100 mm |
| Floor covering thickness | 5 mm |
| Seal installation option | no |
| Installation depth | 80 mm |
| Cable outlet version | Swivellable cord outlet |
| Protection rating IK code | IK08 |
| Protection rating (IP) when used | IP20 |
| Protection rating (IP) when unused | IP40 |
| Opening mechanism | Locking slider |
| ROHS-conformant | Exempt |
| Dimension | 264x264x73mm |
| Material | Polyamide |
| Colour | Iron grey; RAL 7011 |
Environmental Data
14,5579 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard | yes |
|---|
| CO2 Footprint (GWP) Cradle-to-Gate | 14,5579 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 14,5579 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (2)
Catalogues & Flyers (2)
Declarations (3)
Product images (3)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Floor covering thickness
Colour
Item no.
GES9 BOX 7011
5
Iron grey; RAL 7011
7427420
GES9 BOX 9011
5
Graphite black; RAL 9011
7427422
Colour
GES9 BOX 7011
Item no.
7427420
Floor covering thickness
5
Colour
Iron grey; RAL 7011
GES9 BOX 9011
Item no.
7427422
Floor covering thickness
5
Colour
Graphite black; RAL 9011


