Complete set for external applications
Type FSB-K82
Item no. 7203154
EAN 4012195921868


Item no. / Type
Length
Width
Smallest selling unit: 1 piece
1piece
piece
Description
Complete set for covering cable bundles or cable support systems without cover to prevent a fire spreading. Application in outdoor areas. Each of the sets contains 4 sections of the weather-resistant cable bandage PYROWRAP® Wet, 8 metal strip clips and an identification plate. Sufficient for approx. 2 m length.
Dimension data: Sections of the FSB-WB bandage
Scope of the surrounding cable support systems:
FSB-K32 maximum 320 mm
FSB-K82 maximum 820 mm
(including min. 5 cm bandage overlap)
Use with photovoltaic cables over firewalls may require the approval of the local construction authorities. A positive special report is available.
Dimension data: Sections of the FSB-WB bandage
Scope of the surrounding cable support systems:
FSB-K32 maximum 320 mm
FSB-K82 maximum 820 mm
(including min. 5 cm bandage overlap)
Use with photovoltaic cables over firewalls may require the approval of the local construction authorities. A positive special report is available.
Technical data
Dimensions
| Length | 550 mm |
|---|---|
| Width | 880 mm |
| Length | 0,55 m |
Technical data
| ROHS-conformant | yes |
|---|---|
| Dimension | 550x880 |
| Material | Intumescent material |
| Colour | Grey / red |
| Product series | PYROWRAP® |
Environmental Data
0,2911 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard | yes |
|---|
| CO2 Footprint (GWP) Cradle-to-Gate | 0,2911 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,2911 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (2)
Catalogues & Flyers (5)
Declarations (4)
Certificates (6)
Instructions and Aid (2)
Product images (1)
Tender specifications (1)
Variants
Type
Length
Width
Item no.
FSB-K32
550
380
7203150
FSB-K82
550
880
7203154
Width
FSB-K32
Item no.
7203150
Length
550
Width
380
FSB-K82
Item no.
7203154
Length
550
Width
880


