Compensation ring – US80 32-6
Type US80 32
Item no. 7408570
EAN 4012195116387



Item no. / Type
Smallest selling unit: 1 piece
1piece
piece
Description
For the installation of an accessory or the set-up of a Telitank for screed-covered ducting drilled at a later date. Screed height over the ducting 32 - 45 mm.
Technical data
Technical data
| Screed height, min. | 32 mm |
|---|---|
| Screed height, max. | 45 mm |
| Cover version | Round |
| Seal installation option | no |
| Expansion option | For installation of accessories |
| For pipe connection | no |
| ROHS-conformant | Exempt |
| Material | Die-cast zinc |
Environmental Data
1,6634 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 1,6634 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 1,6634 kg CO₂e |
| Determination date of CO2 value | 2025-05-21T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (4)
Declarations (2)
Product images (2)
Tender specifications (1)
Variants
Type
Item no.
US80 32-6
7400832
US80 32
7408570
US80 32-6
Item no.
7400832
US80 32
Item no.
7408570
